BURNDY
UH
UH

UH19CG4, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH193CG4

Product details

General

Application

Substation

Catalog Number

UH193CG4

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

621945117600

UPC 12 Digit

6219451176000

Dimensions

Bolt Circle Diameter

3 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

2 1/2 IPS IPS

Conductor - Copper Tube EH Size Range

2 1/2 IPS IPS

Conductor - Copper Tube Std Size

2 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

3