BURNDY
UPR
UPR

UP34R, Heavy Duty Parallel Clamp, Copper or Aluminum

Brand:

Burndy

Catalog ID:

UP34R

Product details

General

Catalog Number

UP34R

Connector Type

Spacer

Material

Aluminum Alloy

Material - Hardware

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810103586

Dimensions

Dimension - Height fraction

4-17/27 in

Dimension - Height inch

4.63 in

Dimension - Height mm

117.6 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Width fraction

2-17/27 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - AAAC 5005 Size A

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 5005 Size A Range

155.4 (7)-465.4 (19)

Conductor - AAAC 5005 Size B

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 5005 Size B Range

155.4 (7)-465.4 (19)

Conductor - AAAC 6201 Size A

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 6201 Size A Range

155.4 (7)-465.4 (19)

Conductor - AAAC 6201 Size B

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19)

Conductor - AAAC 6201 Size B Range

155.4 (7)-465.4 (19)

Conductor - ACSR Cmpt Size A

110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee

Conductor - ACSR Str Size B

110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee

Conductor - AL Str Size A

3/0;4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Size A Range

3/0-400

Conductor - AL Str Size B

3/0;4/0;250;266.8;300;336.4;350;397.5;400

Conductor - AL Str Size B Range

3/0-400

Conductor - Copper Str Size A

3/0;4/0;250;300;350;400

Conductor - Copper Str Size A Range

3/0-400

Conductor - Copper Str Size B

3/0;4/0;250;300;350;400

Conductor - Copper Str Size B Range

3/0-400

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4