BURNDY
Image of WAD47715 WAD47715, WEJTAP Applied In-Line Disconnect Switch
Image of WAD47715 WAD47715, WEJTAP Applied In-Line Disconnect Switch

WAD47715, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD47715

MAX RANGE: .741 - .814 15 kV, 110 BIL ACSR: 336.4 (30/7), (26/7), (30/7), 397.5 (ALL STR), 477 (18/1) AAC: 477 (19 STR, 37 STR), 500 (19 STR, 37 STR), 556 COMPACT.

Product details

General

Catalog Number

WAD47715

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810462164

UPC 12 Digit

7818104621644

Dimensions

Dimension - B Length fraction

13-2/5 in

Dimension - B Length inch

13.4 in

Dimension - Length Overall inch

45 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

465.4 (19) kcmil

Conductor - AAAC 5005 Size Range

465.4 (19) kcmil

Conductor - AAAC 6201 Size

465.4 (19) kcmil

Conductor - AAAC 6201 Size Range

465.4 (19) kcmil

Conductor - ACSR Str Size

397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Size

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

450 kcmil-500 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1