BURNDY
Image of WAD55635NS WAD55635NS, Wej applied disconnect, no switch included
Image of WAD55635NS WAD55635NS, Wej applied disconnect, no switch included

WAD55635NS, Wej applied disconnect, no switch included

Brand:

Burndy

Catalog ID:

WAD55635NS

Product details

General

Catalog Number

WAD55635NS

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810540831

UPC 12 Digit

7818105408311

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads