BURNDY
Image of WAD556S WAD556S, Replacement Tap Connector
Image of WAD556S WAD556S, Replacement Tap Connector

WAD556S, Replacement Tap Connector

Brand:

Burndy

Catalog ID:

WAD556S

Replacement Tap Conn.

Product details

General

Catalog Number

WAD556S

Color

Yellow

Connector Type

Tap

Insulator Type

Silicon

Material

Aluminum Alloy

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810462263

UPC 12 Digit

7818104622633

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

559.5 (19)

Conductor - AAAC 5005 Size Range

559.5 (19)

Conductor - AAAC 6201 Size

559.5 (19)

Conductor - AAAC 6201 Size Range

559.5 (19)

Conductor - ACSR Str Size

477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet

Conductor - ACSR Str Size Range

477.0 (26/7) Hawk-556.5 (24/7) Parakeet

Conductor - AL Str Size

556.5

Conductor - AL Str Size Range

556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads