BURNDY
Image of WCB14 WCB14, WEJTAP Connector
Image of WCB14 WCB14, WEJTAP Connector

WCB14, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB14

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.398-.257.

Features: WEJTAP Connectors Use An Aluminum Alloy Wedge That Is Power-Driven Between The Run And The Tap Cables Locking Them Into A C Shaped Tempered Aluminum Alloy Spring-Body, The Spring-Body Maintains Consistent Pressure Throughout The Life Of The Connection To Ensure Reliability During Severe Electrical And Climatic Conditions, The Wedges Wiping Action Combined With Factory Installed PENTX 1530 Provides Superior Contact Integrity, The Wedge Is Automatically Locked Onto The Spring-Body By A Skiving Action Produced By A Lance At The Forward End Of The WEJTAP Installation Tool, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range: 0.839 - 0.690 IN, Cable Diameter Range (run): 0.568 - 0.364 IN, Cable Diameter Range (tap): 0.398 - 0.257 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM, Conductor Size (tap - Mm): 7 - 10 SQ-MM, Installation Tool: WTRB, Booster: WPBB Box 25, Color Code: Blue

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB14

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872659

UPC 12 Digit

7818108726599

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

3 AWG-1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

25

Resources and downloads