BURNDY
Image of WCB16 WCB16, WEJTAP Connector
Image of WCB16 WCB16, WEJTAP Connector

WCB16, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB16

Features: With Blue Power Booster, ANSI Class AA, Color Code: Blue, Conductor Size (tap - Mm): 5 - 7 SQ-MM, Booster: WPBB Box 25, Booster Color: Blue, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.364 - 0.568 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.204 - 0.258 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB16

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872758

UPC 12 Digit

7818108727588

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin

Conductor - ACSR Str Run Range

1/0 (6/1) Raven-4/0 (6/1) Penquin

Conductor - ACSR Str Tap

5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate

Conductor - ACSR Str Tap Range

5 (6/1) Thrush-4 (7/1) Swanate

Conductor - AL Str Run

1/0;2/0;3/0;4/0

Conductor - AL Str Run Range

1/0-4/0

Conductor - AL Str Tap

4

Conductor - AL Str Tap Range

4

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads