BURNDY
Image of WCB16PB WCB16PB, WEJTAP Connector, Booster Included
Image of WCB16PB WCB16PB, WEJTAP Connector, Booster Included

WCB16PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCB16PB

Product details

General

Catalog Number

WCB16PB

Color

Blue

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870068

UPC 12 Digit

7818108700688

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Tap Range

5 (6/1) Thrush AWG-4 (7/1) Swanate AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

4 AWG

Conductor - AL Str Tap Range

4 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

90

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files