BURNDY
Image of WCB20 WCB20, WEJTAP Connector
Image of WCB20 WCB20, WEJTAP Connector

WCB20, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB20

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.572-.386.

Features: With Blue Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Color Code: Blue, Conductor Size (tap - Mm): 10 - 12 SQ-MM, Booster: WPBB Box 25, Booster Color: Blue, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.364 - 0.568 IN, Cable Diameter Range (tap): 0.386 - 0.572 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB20

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872956

UPC 12 Digit

7818108729566

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

2/0 AWG-4/0 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

25

Resources and downloads