BURNDY
CopperWEJTAP_PI
CopperWEJTAP_PI

WCB40C20, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB40C20

High Copper Alloy Wejtap; Installation Booster Color: Blue.

Product details

General

Catalog Number

WCB40C20

Connector Type

Tap

Material

Copper

Trade Name

WEJTAP™

UPC

781810560723

UPC 12 Digit

7818105607233

Electrical Ratings

Current Rating

25 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1740