BURNDY
Image of WCB41 WCB41, WEJTAP Connector
Image of WCB41 WCB41, WEJTAP Connector

WCB41, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB41

Wejtap Connector With Power Booster Assembly, 10.88 IN L, 6.88 IN W, 0.600-0.684 (Run), 0.204-0.258 (Tap), Installed With Blue Booster.

Product details

General

Catalog Number

WCB41

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810873458

UPC 12 Digit

7818108734588

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Tap Range

5 (6/1) Thrush AWG-4 (7/1) Swanate AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

4 AWG

Conductor - AL Str Tap Range

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads