BURNDY
Image of WCB43 WCB43, WEJTAP Connector
Image of WCB43 WCB43, WEJTAP Connector

WCB43, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB43

Wejtap connector installed with blue booster, .600-.684 (Run), .324-.500 (Tap).

Features: With Blue Power Booster, ANSI Class AA, Color Code: Blue, Booster Color: Blue, Installation Tool: WTRB Tool, Booster: WPBB Box 25, Conductor Size (tap - Mm): 8 - 13 SQ-MM, Cable Diameter Range (run): 0.6 - 0.684 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 15 - 17 SQ-MM, Cable Diameter Range (tap): 0.324 - 0.5 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB43

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873557

UPC 12 Digit

7818108735577

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

1 (6/1) Robin AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Tap Range

1 AWG-3/0 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads