BURNDY
Image of WCB47 WCB47, WEJTAP Connector
Image of WCB47 WCB47, WEJTAP Connector

WCB47, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB47

Wejtap Assembly , Installed With Blue Booster,Run:.684-.600, Tap:.684-.600.

Features: With Blue Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 15 - 17 SQ-MM, Installation Tool: WTRB, WTY Tool, Booster: WPBB Box 25, Booster Color: Blue, Color Code: Blue, Cable Diameter Range (run): 0.6 - 0.684 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 15 - 17 SQ-MM, Cable Diameter Range (tap): 0.6 - 0.684 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB47

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873755

UPC 12 Digit

7818108737555

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Tap Range

300 kcmil-350 kcmil

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads