BURNDY
Image of WCCLY WCCLY, WEJTAP Cover
Image of WCCLY WCCLY, WEJTAP Cover

WCCLY, WEJTAP Cover

Brand:

Burndy

Catalog ID:

WCCLY

Cover For Large Yellow Wejtap Connectors, 556.5-1003.5(Run), 556.5-1003.5(Tap), Black Weather Rated.

The covers are rugged snap-on devices available in four sizes to cover all connector sizes

Product details

General

Application

WEJTAP Covers are installed on WEJTAP connectors to prevent them from coming in contact with other taps or exposed ground points

Catalog Number

WCCLY

Color

Black

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Cover

UPC

781810871263

UPC 12 Digit

7818108712633

Conductor Related

Conductor - ACSR Str Run

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew

Conductor - ACSR Str Run Range

556.5 (24/7) Parakeet-1033.5 (54/7) Curlew

Conductor - ACSR Str Tap

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane;900 (54/7) Canary;954 (54/7) Cardinal;1033.5 (54/7) Curlew

Conductor - ACSR Str Tap Range

556.5 (24/7) Parakeet-1033.5 (54/7) Curlew

Conductor - AL Str Run

556.5;600;650;636;700;750;715.5;795.5;800;874.5;900;954;1000;1033.5

Conductor - AL Str Run Range

556.5-1033.5

Conductor - AL Str Tap

556.5;600;650;636;700;750;715.5;795.5;800;874.5;900;954;1000;1033.5

Conductor - AL Str Tap Range

556.5-1033.5

Conductor - Copper Str Run

600;700;750;800;850;900;1000

Conductor - Copper Str Run Range

600-1000

Conductor - Copper Str Tap

600;700;750;800;850;900;1000

Conductor - Copper Str Tap Range

600-1000

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1