BURNDY
Image of WCR29 WCR29, WEJTAP Connector
Image of WCR29 WCR29, WEJTAP Connector

WCR29, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR29

Wejtap Assembly , Installed With Red Booster.

Features: Without Red Power Booster, ANSI Class AA, Color Code: Red, Conductor Size (tap - Mm): 7 - 10 SQ-MM, Installation Tool: WTRB Tool, Booster: WPBR Box 25, Cable Diameter Range (run): 0.257 - 0.398 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range (tap): 0.257 - 0.398 IN, Conductor Size (run - Mm): 7 - 10 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR29

Color

Red

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872000

UPC 12 Digit

7818108720000

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Conductor Related

Conductor - ACSR Str Run

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG-1/0 AWG

Conductor - AL Str Tap

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

2 AWG-1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25