BURNDY
Image of WCR29PB WCR29PB, WEJTAP Connector, Booster Included
Image of WCR29PB WCR29PB, WEJTAP Connector, Booster Included

WCR29PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCR29PB

WEJTAP Connector, 0.398 - 0.257 (Run), 0.398 - 0.257 (Tap), With Red Power Booster Assembly.

Product details

General

Catalog Number

WCR29PB

Color

Red

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870365

UPC 12 Digit

7818108703655

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Conductor Related

Conductor - ACSR Str Run

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG-1/0 AWG

Conductor - AL Str Tap

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

2 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

25

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files