BURNDY
Image of WCR30 WCR30, WEJTAP Connector
Image of WCR30 WCR30, WEJTAP Connector

WCR30, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR30

Wejtap Assembly , Installed With Red Booster, Sum of Diameters: .649 (Max), .516 (Min).

Features: Without Red Power Booster, ANSI Class AA, Color Code: Red, Conductor Size (tap - Mm): 5 - 8 SQ-MM, Booster: WPBR Box 25, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.257 - 0.398 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range (tap): 0.206 - 0.325 IN, Conductor Size (run - Mm): 7 - 10 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR30

Color

Red

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872055

UPC 12 Digit

7818108720555

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Conductor Related

Conductor - ACSR Str Run

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap

5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

5 (6/1) Thrush AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG-1/0 AWG

Conductor - AL Str Tap

4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

4 AWG-2 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads