BURNDY
Image of WCR31 WCR31, WEJTAP Connector
Image of WCR31 WCR31, WEJTAP Connector

WCR31, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR31

Wejtap connector installed with red booster, .257-398 (Run), .162-.258 (Tap).

Features: Without Red Power Booster, ANSI Class AA, Booster: WPBR Box 25, Conductor Size (tap - Mm): 4 - 7 SQ-MM, Installation Tool: WTRB Tool, Color Code: Red, Cable Diameter Range (run): 0.257 - 0.398 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 7 - 10 SQ-MM, Cable Diameter Range (tap): 0.162 - 0.258 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR31

Color

Red

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872109

UPC 12 Digit

7818108721099

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Conductor Related

Conductor - ACSR Str Run

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

4 (7/1) Swanate AWG-1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG-1/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG

Conductor - AL Str Tap Range

8 AWG-3 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads