BURNDY
Image of WCR32C1 WCR32C1, WEJTAP Connector
Image of WCR32C1 WCR32C1, WEJTAP Connector

WCR32C1, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR32C1

Product details

General

Catalog Number

WCR32C1

Color

Red

Connector Type

Tap

Material

Copper

Trade Name

WEJTAP™

UPC

781810413395

UPC 12 Digit

7818104133955

Dimensions

Dimension - F Width Center to Center inch

1.26 in

Dimension - G inch

0.79 in

Conductor Related

Conductor - Copper Solid Run

4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

4 AWG-2 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Tap Range

6 AWG-4 AWG

Conductor - Copper Str Run

4 AWG;3 AWG;2 AWG

Conductor - Copper Str Run Range

4 AWG-2 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG

Conductor - Copper Str Tap Range

6 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads