BURNDY
Image of WCR34 WCR34, WEJTAP Connector
Image of WCR34 WCR34, WEJTAP Connector

WCR34, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCR34

Features: Without Red Power Booster, ANSI Class AA, Color Code: Red, Booster: WPBR Box 25, Conductor Size (tap - Mm): 3 - 4 SQ-MM, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.128 - 0.162 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.128 - 0.162 IN, Conductor Size (run - Mm): 3 - 4 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCR34

Color

Red

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872253

UPC 12 Digit

7818108722533

Dimensions

Dimension - F Width Center to Center inch

1.40 in

Dimension - G inch

0.92 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads