BURNDY
Image of WCY103PB WCY103PB, WEJTAP Connector, Booster Included
Image of WCY103PB WCY103PB, WEJTAP Connector, Booster Included

WCY103PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY103PB

WEJTAP Connector, 1.302 - 1.242 (Run), 1.302 - 1.242 (Tap), With Yellow Power Booster Assembly.

Product details

General

Catalog Number

WCY103PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810034217

UPC 12 Digit

7818100342177

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Tap Range

1100 kcmil-1300 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads