BURNDY
WCY125_Photo_colorCMYK
WCY125_Photo_colorCMYK

WCY105, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY105

Product details

General

Catalog Number

WCY105

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810124406

UPC 12 Digit

7818101244066

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil

Conductor - ACSR Str Tap Range

715.5 (30/19) Redwing kcmil-954 (54/7) Cardinal kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil

Conductor - AL Str Tap Range

800 kcmil-1100 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5