BURNDY
Image of WCY110PB WCY110PB, WEJTAP Connector, Booster Included
Image of WCY110PB WCY110PB, WEJTAP Connector, Booster Included

WCY110PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY110PB

Product details

General

Catalog Number

WCY110PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

UPC

781810419489

UPC 12 Digit

7818104194899

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant

Conductor - ACSR Str Tap

397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - AL Str Run

1100;1113;1192.5;1200;1272.2;1300

Conductor - AL Str Tap

450;477;500;550;556.5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads