BURNDY
WCY125_Photo_colorCMYK
WCY125_Photo_colorCMYK

WCY130, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY130

Product details

General

Catalog Number

WCY130

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810094914

UPC 12 Digit

7818100949144

Dimensions

Dimension - F Width Center to Center inch

3.50 in

Dimension - G inch

2.06 in

Conductor Related

Conductor - ACSR Str Run

1272 (54/19) Pheasant

Conductor - ACSR Str Run Range

1272 (54/19) Pheasant

Conductor - AL Str Run

1300;1351.5;1400;1431;1500

Conductor - AL Str Run Range

1300-1500

Conductor - AL Str Tap

397.5;400;450

Conductor - AL Str Tap Range

397.5-450

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1