BURNDY
Image of WCY49PB WCY49PB, WEJTAP Connector, Booster Included
Image of WCY49PB WCY49PB, WEJTAP Connector, Booster Included

WCY49PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY49PB

Wejtap connector installed with Yellow booster, .537-.750 Run, .203-.271 (Tap).

Product details

General

Catalog Number

WCY49PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870433

UPC 12 Digit

7818108704333

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-3 (6/1) Swallow AWG

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil

Conductor - AL Str Run Range

4/0 AWG-450 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads