BURNDY
Image of WCY50 WCY50, WEJTAP Connector
Image of WCY50 WCY50, WEJTAP Connector

WCY50, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY50

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.069 (Max), .860 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Booster: WPBY Box 25, Booster Color: Yellow, Conductor Size (tap - Mm): 7 - 9 SQ-MM, Color Code: Yellow, Cable Diameter Range (run): 0.537 - 0.75 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Conductor Size (run - Mm): 14 - 19 SQ-MM, Cable Diameter Range (tap): 0.257 - 0.355 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY50

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873908

UPC 12 Digit

7818108739088

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-1 (6/1) Robin AWG

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil

Conductor - AL Str Run Range

4/0 AWG-450 kcmil

Conductor - AL Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

4 AWG-1/0 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads