BURNDY
Image of WCY52PB WCY52PB, WEJTAP Connector, Booster Included
Image of WCY52PB WCY52PB, WEJTAP Connector, Booster Included

WCY52PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY52PB

Product details

General

Catalog Number

WCY52PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870464

UPC 12 Digit

7818108704644

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin-397.5 (26/7) Ibis

Conductor - ACSR Str Tap

1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing

Conductor - ACSR Str Tap Range

1 (6/1) Robin-266.8 (18/1) Waxwing

Conductor - AL Str Run

4/0;250;266.8;300;336.4;350;397.5;400;450

Conductor - AL Str Run Range

4/0-450

Conductor - AL Str Tap

1;1/0;2/0;3/0;4/0;250;266.8

Conductor - AL Str Tap Range

1-266.8

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

1

Resources and downloads