BURNDY
Image of WCY58 WCY58, WEJTAP Connector
Image of WCY58 WCY58, WEJTAP Connector

WCY58, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY58

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.087 (Max), .931 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Booster: WPBY Box 25, Conductor Size (tap - Mm): 5 - 7 SQ-MM, Color Code: Yellow, Installation Tool: WTRB Tool, Booster Color: Yellow, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.666 - 0.893 IN, Conductor Size (run - Mm): 17 - 23 SQ-MM, Cable Diameter Range (tap): 0.204 - 0.258 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY58

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810874301

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10