BURNDY
Image of WCY60PB WCY60PB, WEJTAP Connector, Booster Included
Image of WCY60PB WCY60PB, WEJTAP Connector, Booster Included

WCY60PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY60PB

Wejtap Assembly, 450 kcmil-700 kcmil (Run), 450 kcmil-700 kcmil (Tap), Wiring taps.

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Booster Color: Yellow, Installation Tool: WTY Tool, Booster: WPBY Box 25, Conductor Size (tap - Mm): 18 - 24 SQ-MM, Cable Diameter Range (run): 0.722 - 0.95 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 18 - 24 SQ-MM, Cable Diameter Range (tap): 0.722 - 0.95 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY60PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870549

UPC 12 Digit

7818108705499

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

336.4 (26/7) Linnet kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap Range

336.4 (26/7) Linnet kcmil-556.5 (30/7) Eagle kcmil

Conductor - AL Str Run

450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

450 kcmil-700 kcmil

Conductor - AL Str Tap

450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Tap Range

450 kcmil-700 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads