BURNDY
Image of WCY63PB WCY63PB, WEJTAP Connector, Booster Included
Image of WCY63PB WCY63PB, WEJTAP Connector, Booster Included

WCY63PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY63PB

Features: With Yellow Power Booster, ANSI Class AA, Installation Tool: WTRB, WTY Tool, Conductor Size (tap - Mm): 12 - 19 SQ-MM, Booster: WPBY Box 25, Booster Color: Yellow, Color Code: Yellow, Cable Diameter Range (run): 0.683 - 0.94 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Conductor Size (run - Mm): 17 - 24 SQ-MM, Cable Diameter Range (tap): 0.481 - 0.75 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY63PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870570

UPC 12 Digit

7818108705700

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil

Conductor - ACSR Str Tap Range

2/0 (6/1) Quail AWG-397.5 (24/7) Brant kcmil

Conductor - AL Str Run

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

350 kcmil-700 kcmil

Conductor - AL Str Tap

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil

Conductor - AL Str Tap Range

3/0 AWG-450 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10