BURNDY
Image of WCY69 WCY69, WEJTAP Connector
Image of WCY69 WCY69, WEJTAP Connector

WCY69, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY69

Wejtap Assembly, 0.940-0.683 (Run), 0.262-0.204 (Tap), Installed With yellow Booster.

Product details

General

Catalog Number

WCY69

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810874851

UPC 12 Digit

7818108748511

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-3 (6/1) Swallow AWG

Conductor - AL Str Run

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

350 kcmil-700 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10

Resources and downloads