BURNDY
Image of WCY73 WCY73, WEJTAP Connector
Image of WCY73 WCY73, WEJTAP Connector

WCY73, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY73

Wejtap connector installed with yellow booster, .907-1.133 (Run), .907-1.142 (Tap).

Features: With Yellow Power Booster, ANSI Class AA, Cable Diameter Range (tap): 0.907 - 1.142 IN, Cable Diameter Range (run): 0.907 - 1.133 IN, Booster Color: Yellow

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY73

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

ALUMINIUM WEJTAP CONNECTOR, WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810875056

UPC 12 Digit

7818108750566

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.9 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard;874.5 (54/7) Crane

Conductor - ACSR Str Tap Range

477.0 (30/7) Hen-874.5 (54/7) Crane

Conductor - AL Str Run

600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

600-1000

Conductor - AL Str Tap

600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Tap Range

600-1000

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads