BURNDY
Image of WCY76 WCY76, WEJTAP Connector
Image of WCY76 WCY76, WEJTAP Connector

WCY76, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY76

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.901 (Max), 1.741 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Conductor Size (tap - Mm): 18 - 23 SQ-MM, Booster: WPBY Box 25, Installation Tool: WTY Tool, Booster Color: Yellow, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.7 - 0.9 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY76

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810875209

UPC 12 Digit

7818108752099

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.9 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet

Conductor - ACSR Str Tap Range

336.4 (18/1) Merlin-556.5 (24/7) Parakeet

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

350;397.5;400;450;477;500;550;556.5;600;636;650

Conductor - AL Str Tap Range

350-650

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

5

Resources and downloads