BURNDY
Image of WCY77 WCY77, WEJTAP Connector
Image of WCY77 WCY77, WEJTAP Connector

WCY77, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCY77

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.829 (Max), 1.677 (Min).

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Booster Color: Yellow, Booster: WPBY Box 25, Conductor Size (tap - Mm): 15 - 19 SQ-MM, Installation Tool: WTRB, WTY Tool, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.889 - 1.133 IN, Conductor Size (run - Mm): 23 - 29 SQ-MM, Cable Diameter Range (tap): 0.575 - 0.75 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY77

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810875254

UPC 12 Digit

7818108752544

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.9 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;203.2 (16/9) Brahma;211.3 (12/7) Cochin;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant

Conductor - ACSR Str Tap Range

4/0 (6/1) Penquin-397.5 (24/7) Brant

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

250;266.8;300;336.4;350;397.5;400;450

Conductor - AL Str Tap Range

250-450

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads