BURNDY
WEEB-LUG-8.0_30020111_IMAGE
WEEB-LUG-8.0_30020111_IMAGE

WEEB-LUG-8.0, Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included

Brand:

Burndy

Catalog ID:

WEEB-LUG-8.0

Lay-in lug assembly - 100 per box ,1 assy incl (1) Tin Plated Copper Lug, (1) 1/4-28 hex screw, (1) WEEB-8.0; ***5/16" Hardware.

  • UL 467 Listed, UL 2703 Listed
  • Made of corrosion-resistant, tin-plated copper
  • Design ensures a quick and easy installation
  • Available with or without WEEB washer technology, assembled or unassembled, with or without installation hardware

Product details

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-8.0

EU RoHS Indicator

Contact Manufacturer

Item Type

3A

UPC

781810537572

UPC 12 Digit

7818105375722

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

  • UL2703
  • TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

400

Pallet Quantity

3000