BURNDY
Image of WEEB-LUG-8.0AS WEEB-LUG-8.0AS, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 5/16" hardware, Assembled
Image of WEEB-LUG-8.0AS WEEB-LUG-8.0AS, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 5/16" hardware, Assembled

WEEB-LUG-8.0AS, Lay-in lug with WEEB Washer; Tin Plated Copper Lug with 5/16" hardware, Assembled

Brand:

Burndy

Catalog ID:

WEEB-LUG-8.0AS

Lay-in lug assembly - 100 per box, 1 assy incl (1), Tin Plated Copper Lug (1) 1/4-28 hex screw, (1) 5/16-18 screw

  • UL 467 Listed, UL 2703 Listed
  • Made of corrosion-resistant, tin-plated copper
  • Design ensures a quick and easy installation
  • Available with or without WEEB washer technology, assembled or unassembled, with or without installation hardware

Product details

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-8.0AS

Item Type

3C

UPC

781810565605

UPC 12 Digit

70781810565604

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

14800