BURNDY
Image of WILEYBRAID24-38 WILEYBRAID24-38, Cu Braid, 24.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included
Image of WILEYBRAID24-38 WILEYBRAID24-38, Cu Braid, 24.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

WILEYBRAID24-38, Cu Braid, 24.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

Brand:

Burndy

Catalog ID:

WILEYBRAID24-38

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Perfect for tracker applications, galvanized steel or anywhere a WEEB washer is not required

Product details

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID24-38

UPC

621945460980

Dimensions

Bolt Size

3/8 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

8400