BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL11PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSL11PB

Product details

General

Catalog Number

WSL11PB

Color

Yellow

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810871171

UPC 12 Digit

7818108711711

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Conductor Related

Conductor - ACSR Str Size

636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret

Conductor - AL Str Size

636

Conductor - Copper Str Size

636

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5