BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL12, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSL12

Stirrup, WEJTAP, Nominal Cable Range: 795 Kcmil.

Product details

General

Catalog Number

WSL12

Color

Yellow

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810877654

UPC 12 Digit

7818108776544

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.83 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Size Range

795 (54/7) Condor-795 (30/19) Mallard

Conductor - AL Str Size

795

Conductor - AL Str Size Range

795

Conductor - Copper Str Size

795

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads