BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL4PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSL4PB

Product details

General

Catalog Number

WSL4PB

Color

Yellow

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810871072

UPC 12 Digit

7818108710722

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Size

397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen

Conductor - ACSR Str Size Range

397.5 (18/1) Chickadee-477.0 (30/7) Hen

Conductor - AL Str Size

397.5;400;450;477

Conductor - AL Str Size Range

397.5-477

Conductor - Copper Str Size

400;450

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads