BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSL9PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSL9PB

Product details

General

Catalog Number

WSL9PB

Color

Yellow

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810871232

UPC 12 Digit

7818108712322

Dimensions

Dimension - Bail Size

4/0

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - AL Str Size

556.5

Conductor - Copper Str Size

556.5

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5