BURNDY
stirrup
stirrup

WSM1PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSM1PB

Wejtap medium sized stirrup stirrup, .325-.447 (Run), .25-.25 (Tap).

RUN/COR BAIL ACSR: 1-1/0

Product details

General

Application

Overhead Distribution and Transmission

Catalog Number

WSM1PB

Color

Blue

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Power Boosters

UPC

781810870976

UPC 12 Digit

7818108709766

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Size

1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail

Conductor - AL Str Size

1;1/0;2/0

Conductor - Copper Str Size

1;1/0;2/0

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads