BURNDY
stirrup
stirrup

WSM5, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSM5

Stirrup Assembly, 266.8 KCMIL, #2 Bail Size.

Stirrup Assembly, 266.8 KCMIL, #2 Bail Size

Product details

General

Application

Overhead Distribution and Transmission

Catalog Number

WSM5

Environmental Conditions

Outdoor use

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Power Boosters

UPC

781810876954

UPC 12 Digit

7818108769544

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing-266.8 (26/7) Partridge

Conductor - AL Str Size

266.8

Conductor - AL Str Size Range

266.8

Conductor - Copper Str Size

266.8

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads