BURNDY
stirrup
stirrup

WSM6, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSM6

Product details

General

Catalog Number

WSM6

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810877005

UPC 12 Digit

7818108770055

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge

Conductor - ACSR Str Size Range

266.8 (18/1) Waxwing-266.8 (26/7) Partridge

Conductor - AL Str Size

266.8

Conductor - AL Str Size Range

266.8

Conductor - Copper Str Size

266.8

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads