BURNDY
stirrup
stirrup

WSM7, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSM7

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Color Code: Blue, Booster: WPBB Box 25, Installation Tool: WTRBYK Tool, Cable Diameter Range (run): 0.574 - 0.684 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Bail Size: 1/0 AWG, Cable Diameter Range (tap): 0.324 - 0.324 IN

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSM7

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810877050

UPC 12 Digit

7818108770500

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

1.1 in

Dimension - G inch

0.68 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads