BURNDY
stirrup
stirrup

WSM7PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSM7PB

Product details

General

Catalog Number

WSM7PB

Color

Blue

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810871140

UPC 12 Digit

7818108711400

Dimensions

Dimension - Bail Size

1/0

Dimension - F Width Center to Center inch

1.1 in

Dimension - G inch

0.68 in

Dimension - Hole Size fraction

17/50

Dimension - Hole Size inch

0.34 in

Conductor Related

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files