BURNDY
Image of Y2826R Y2826R, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B 2/0 AWG
Image of Y2826R Y2826R, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B 2/0 AWG

Y2826R, Compression Splice Reducer, Barrel A 4/0 AWG, Barrel B 2/0 AWG

Brand:

Burndy

Catalog ID:

Y2826R

4/0 AWG CU Long Barrel Size Reduced Down To 2/0 AWG Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, PURPLE Color Code, 15 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Features: Wide Range Of Conductors Are Accommodated, Lowers Inventory Requirements And Affords Maximum Versatility, Same Die Set For All Legs Of The Connection, Permits The Same Tool And Die Combination Normally Used On The Compression Barrel, Length Fits The Long Barrel Connector Design (YS, YA), Can Be Used On All Long Barrel Connectors, Field Cut To Fit Shorter Length Compression Barrels (YS-L, YA-L), Manufactured From High Conductivity Electrolytic Copper And Electro-Tin Plated, Provides Maximum Conductivity Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, And Provides Long Lasting Corrosion Resistance

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y2826R

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

REDUCER/ADAPTER

Temperature Rating

194

Type

Y-R, Compression

UPC

781810001028

UPC 12 Digit

7818100010288

Dimensions

Dimension - B Length inch

1.75 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

0.534 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

#2/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1