BURNDY
Image of YA25L45 YA25L45, Compression Terminal, 1/0 AWG Cu, 1-Hoe, 5/16" Stud, Standard Barrel
Image of YA25L45 YA25L45, Compression Terminal, 1/0 AWG Cu, 1-Hoe, 5/16" Stud, Standard Barrel
play

YA25L45, Compression Terminal, 1/0 AWG Cu, 1-Hoe, 5/16" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA25L45

Cu compression terminal standard barrel, Single hole w/ insp window, 1/0 AWG, 5/16" Stud, Pink, Tin plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA25L45

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810018590

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.67 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

100 (61) Navy

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video