BURNDY
Image of YA26A13N100T516E YA26A13N100T516E, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Narrow Tongue
Image of YA26A13N100T516E YA26A13N100T516E, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Narrow Tongue

YA26A13N100T516E, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA26A13N100T516E

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

Features: YA-E Equipment Terminals Are Designed To Provide Replacements For Original Equipment Mechanical Or Other Compression Terminals, These Narrow Tongue Terminals Are Specially Designed To Fit In Tight Areas, Whether Youre Upgrading Or Replacing, YA-E Connectors Will Provide For Any Of Your Cable Termination Needs, When Installed With Our Die less Tool, These Terminals Can Accommodate A Range Of Conductor Sizes, Wire Strip Length: 1-3/16 IN, Die Index: 297, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U26ART Die, (2), Y46 Tool, U26ART Die With PUADP-1 Adapter, (2), Color Code: Olive, Dieless Tools (number Of Crimps): Y644HS, PAT644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Copper/Aluminum

Product details

General

Application

Wire Termination

Catalog Number

YA26A13N100T516E

Color Code

Olive

Connector Type

DUAL RATED

Die Index

13

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

ALUMINUM

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YAE, E-Line

UPC

781810292310

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Stud Size fraction

5/16

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Wire Size

2/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

23200

Resources and downloads