BURNDY
Image of YA26LBR YA26LBR, Compression Terminal
Image of YA26LBR YA26LBR, Compression Terminal
play

YA26LBR, Compression Terminal

Brand:

Burndy

Catalog ID:

YA26LBR

Uninsulated Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 2/0 AWG Code 125 Navy Stranded Cu Conductor, 600V - 35kV, 3/8" Stud, Standard Barrel, Bare.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA26LBR

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Bright

Trade Name

HYLUG™

UPC

781810136102

UPC 12 Digit

7818101361022

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.19 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

38400

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video